A Series Steam Trap
A Series Stem trap shall be of balanced pressure design with stainless steel welded actuator capable of discharging within 10°F of saturated temperature. Where greater sensitivity is required, SLT orifice and Sterilizer trim shall be available to allow condensate evacuation at or near saturated temperatures. Thermostatic actuator shall employ a conical valve lapped in matched sets with the seat ring assuring tight shut off. A minimum of two orifice sizes with the seat shall be available allowing for custom capacity sizing. Trap shall be bronze bodied suitable for pressures through 200 psig and available in 1/2" through 1" NPT connections.
B Series Steam Trap
B Series Steam trap shall be balanced pressure design with stainless steel welded actuator capable of discharging condensate within 10°F of saturated temperature. Where greater sensitivity is required or protection from flash steam locking, a SLR orifice will be available to allow condensate and flash steam evacuation at or near saturated temperatures. Thermostatic actuator shall employ a conical valve lapped in matched sets with the seat ring assuring tight shut off. Trap shall be cast iron or cast steel bodied suitable for pressures to 250 psig and available in 1/2" through 2" NPT.
C Series Steam Trap
C Series Steam trap shall be of balanced pressure design with stainless steel, welded actuator capable of discharging condensate within 10°F of saturated temperature. Where greater sensitivity is required or protection from flash steam locking, a SLR orifice shall be available to allow condensate and flash steam evacuation at or near saturated temperatures. Thermostatic actuator shall employ a conical valve lapped in matched sets with the seat ring assuring tight shut off. Trap shall be cast iron or cast steel bodied suitable for pressures to 250 psig and available in 1/2" through 2" NPT.
CS Series Thermostatic Steam Traps
C and CS Series are angle pattern trap and balanced pressure design with stainless steel, welded actuator capable of discharging condensate within 10°F / -12°C of saturated temperature.
For greater sensitivity or protection from flash steam locking, SLR orifice is available to allow condensate and flash steam evacuation at or near saturated temperatures.
N125 Series Thermostatic Steam Traps
N125 Steam trap shall be of balanced pressure design with stainless steel welded actuator capable of discharging condensate within 10°F of saturated temperature. Where greater sensitivity is required, SLR orifice and Sterilizer trim will be available to allow condensate evacuation at or near saturated temperatures. Where subcooling of condensate is desired alternate thermostatic actuator will be available to allow condensate evacuation at or near 40°F below saturated temperatures. Thermostatic actuator shall employ a conical valve lapped in matched sets with the seat ring assuring tight shut off. A minimum of three orifice sizes shall be available allowing for custom capacity sizing. Trap shall be bronze bodied suitable for pressures through 125 psig and available in 3/8" through 3/4" NPT connections.
N450 Series Thermostatic Steam Traps
A steam trap is a mechanical valve which discharges condensate, undesirable air and non-condensibles from a system while trapping or holding in, steam. Thermostatic steam traps operate in direct response to the temperature within the trap. N450 Series steam trap is a balanced pressure design with stainless steel welded actuator capable of discharging condensate within 10°F / -12°C of saturated temperature. For greater sensitivity, SLR orifice and sterilizer trim are available to allow condensate evacuation at or near saturated temperatures. If subcooling of condensate is desired, alternate thermostatic actuator is available to allow condensate evacuation at or near 40°F/ 4.4°C below saturated temperatures. Thermostatic actuator has a conical valve lapped in matched sets with the seat ring assuring tight shut off. A minimum of three orifice sizes is available allowing for custom capacity sizing. Trap is forged carbon steel-bodied suitable for pressures through 450 psig / 31 bar and available in NPS 1/2 and 3/4 / DN 15 and 20 in NPT end connection.
N650 Series Thermostatic Steam Traps
N650 Steam trap shall be of balanced pressure design with stainless steel welded actuator capable of discharging condensate within 10°F of saturated temperature. Where greater sensitivity is required or protection from flash steam locking, a SLR orifice will be available to allow condensate and flash steam evacuation at or near saturated temperatures. Where subcooling of condensate is desired alternate thermostatic actuator will be available to allow condensate evacuation at or near 40°F below saturated temperatures. Thermostatic actuator shall employ a conical valve lapped in matched sets with the seat ring assuring tight shut off. A minimum of four orifice sizes shall be available allowing for custom capacity sizing. Trap shall be forged carbon steel Y pattern body with strainer and available blow down valve suitable for pressures to 650 psig and avaiable in 1/2" and 3/4" NPT or socketweld.
TA Series Thermostatic Steam Traps
TA Series Steam trap shall be of balanced pressure design with stainless steel welded actuator capable of discharging condensate within 10°F of saturated temperature. Where greater sensitivity is required or protection from flash steam locking, a SLR orifice will be available to allow condensate and flash steam evacuation at or near saturated temperatures. Where subcooling of condensate is desired alternate thermostatic actuator will be available to allow condensate evacuation at or near 40°F below saturated temperatures. Thermostatic actuator shall employ a conical valve lapped in matched sets with the seat ring assuring tight shut off. A minimum of four orifice sizes shall be available allowing for custom capacity sizing. Trap shall be forged carbon steel Y pattern body with strainer and available blow down valve suitable for pressures to 650 psig and avaiable in 1/2" and 3/4" NPT or socketweld.
Liquidator 450 Series Thermostatic Steam Trap
Liquidator 450 Series Steam trap shall be of balanced pressure design with stainless steel welded actuator capable of discharging condensate within 10°F of saturated temperature. Where greater sensitivity is required, SLR orifice and sterilizer trim will be available to allow condensate evacuation at or near saturated temperatures. Where subcooling of condensate is desired alternate thermostatic actuator will be available to allow condensate evacuation at or near 40°F below saturated temperatures. Thermostatic actuator shall employ a conical valve lapped in matched sets with the seat ring assuring tight shut off. A minimum of three orifice sizes shall be available allowing for custom capacity sizing. Trap shall be forged carbon steel body suitable for pressures through 450 psig and available in 1/2" and 3/4" NPT or socketweld.
HOW WE USE COOKIES: We use cookies and similar technologies to improve our website, to personalize website content to you, and to deliver advertising messages and offers on content that are relevant to you. For more specific information on how we use cookies and to change your cookie preferences, see our Cookie Notice. Understand and don’t want to see this message again? Click the X to close this notice.