CDH Series Sanitary Thermostatic Steam Trap
The CDH Series steam traps are balanced pressure design with Inconel® welded bellows capable of releasing condensate within 10°F / -12°C of saturated pressure. All other interior wetted components are of 316L stainless steel. It has an interior body finish of at least 20 µ in. Ra and exterior body finish of at least 32 µ in. Ra. Trap utilizes sanitary body clamp allowing disassembly for inspection or cleaning and be entirely self draining in horizontal or angle piping configuration. Trap end connections are standard tri-clamp. Thermostatic actuator employs a conical valve lapped to the seat. Traps have SLR orifice were drainage at saturated temperatures is required.
CDS Series Sanitary Thermostatic Steam Trap
The CDS Series steam traps are balanced pressure design with Inconel® welded bellows capable of releasing condensate within 10°F / -12°C of saturated pressure. All other interior wetted components are of 316L stainless steel. It has an interior body finish of at least 20 µ in. Ra and exterior body finish of at least 32 µ in. Ra. Trap utilizes sanitary body clamp allowing disassembly for inspection or cleaning and be entirely self draining in horizontal or angle piping configuration. Trap end connections are standard tri-clamp. Thermostatic actuator employs a conical valve lapped to the seat. Traps have SLR orifice were drainage at saturated temperatures is required.
DS Series Steam Traps
Steam trap shall be thermostatically actuated and maintenance free. Actuator shall be of single piece, fail open design consisting of 1.2" diameter, welded 316L stainless steel components with wetted body surfaces finished to 20 μ inch Ra or better. Trap shall be self draining when installed vertically in piping systems. Trap shall have tube or universal ferruled connections. Ferruled connections shall be Tri-clamp compatible and designed to fit both 1/2" and 3/4" service.
HOW WE USE COOKIES: We use cookies and similar technologies to improve our website, to personalize website content to you, and to deliver advertising messages and offers on content that are relevant to you. For more specific information on how we use cookies and to change your cookie preferences, see our Cookie Notice. Understand and don’t want to see this message again? Click the X to close this notice.