CS Series Thermostatic Steam Traps
C and CS Series are angle pattern trap and balanced pressure design with stainless steel, welded actuator capable of discharging condensate within 10°F / -12°C of saturated temperature.
For greater sensitivity or protection from flash steam locking, SLR orifice is available to allow condensate and flash steam evacuation at or near saturated temperatures.