UMT-TD Series Thermodynamic Steam Trap
The UMT-TD Series is a thermodynamic steam trap. The body is 304 stainless steel two bolt universal swivel construction with a stainless steel in line renewable Celtron® capsule. Celtron® capsule contains all working components and is hardened throughout. Seat is stress relieved to eliminate warping and trap is seal to body with spiral wound graphite gaskets. Trap is suitable for pressures through 450 psi / 31 bar and available in NPS 1/2 to 1 / DN 15 to 25 threaded or socketweld connections.