Condensate Commander Pump
Condensate Commander is a pressure vessel drainer pump operated by steam, compressed air or other pressurized gas to 200 psig / 13.8 bar. Body is a fabricated steel ASME code to 200 psi / 13.8 bar. Pump mechanism is all stainless steel without external packing or seals. Mechanism employs one spring operating in continuous compression. When required, unit is equipped with an external cycle counter, sight glass and insulating jacket.