Venter NAV Series Free-Floating Lever Air Vent
The NAV Series air/gas vent is a float-type design
capable of discharging air or gas in a pressurized
liquid system. All components including sealed body, seat and valve are made of stainless steel and are available in NPS 1/2 or 3/4 / DN 15 or 20 inlet and NPS 1/2 / DN 15 outlet with NPT end connection.